Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Metric Setscrew (SC)
Inserts
Set Screw Light Duty Insert with Pin Metric Bore - SCP Bearing Inserts
Dodge
...
Setscrew (SC)
Metric Setscrew (SC)
Inserts
Set Screw Light Duty Insert with Pin Metric Bore - SCP Bearing Inserts
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
077994
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Series
SERIES
Shaft Size
SS [mm]
Part No.
PN
Description
DESCRIPTION
Weight
WEIGHT [kg]
A
A [mm]
C
C [mm]
D
D [mm]
J
J [mm]
L
L [mm]
Screw (UNF)
N
W
W [mm]
Y
Y [mm]
1
2
3
4
204
20
077993
INS-SCP-20M
0.11
25.9
14.7
47.000
3.8
28.4
M6x1
7.4
18.5
205
25
077994
INS-SCP-25M
0.17
26.9
15.0
52.000
4.1
33.5
M6x1
7.6
19.3
206
30
077995
INS-SCP-30M
0.25
32.0
17.5
62.000
4.1
39.9
M8x1.25
8.9
23.1
207
35
077996
INS-SCP-35M
0.38
35.6
19.1
72.000
5.1
46.7
M8x1.25
9.4
26.2
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
Dodge
- Set Screw Light Duty Insert with Pin Metric Bore
Order number
077994
Shorttext
SCP Bearing Inserts
Latest change
28.07.2021 11:43:43
Unit
Keywords
Ball Bearings
Bore
Insert
Inserts
Light Duty
Metric
Mounted Bearings
Pin
Set Screw
Setscrew
Standard
Classifications
CNS
CNSERPBASE Object Properties